How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 5.88 |
| H: | 0.53 in | D: | 2.69 |
| L: | 5.51 in | P: | 1.88 in |
| AK: | 4.5 | G: | 1.94 |
| BE: | 0.38 in | T: | 1.188 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AF: | 0.19 |
| AG: | 4.65 | I: | 3.77 in |
| U: | 0.75 in | AB: | 4.07 |
| BF: | 0.41 | AE2: | 0.56 |
| LL: | 2.12 in | LM: | 7.76 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Service Factor: | 1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.307 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

