How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AA: | 8.88 |
| LM: | 7.76 | AJ: | 5.88 |
| T: | 1.188 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | L: | 5.51 in |
| P: | 1.88 in | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.07 |
| I: | 3.77 in | AK: | 4.5 |
| BD: | 5.88 | LL: | 2.12 in |
| G: | 1.94 | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.3 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

