How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| H: | 0.53 in | AA: | 8.88 |
| AK: | 4.5 | AE2: | 0.56 |
| I: | 3.77 in | AB: | 4.07 |
| U: | 0.75 in | D: | 2.69 |
| AF: | 0.19 | LM: | 7.76 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | BF: | 0.41 |
| P: | 1.88 in | LL: | 2.12 in |
| T: | 1.188 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 23YFC | Output RPM: | 87.5 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.83 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

