How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| AK: | 4.5 | I: | 3.77 in |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 2.69 | L: | 5.51 in |
| AB: | 4.07 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AE2: | 0.56 |
| G: | 1.94 | LL: | 2.12 in |
| U: | 0.75 in | V: | 1.94 in |
| P: | 1.88 in | LM: | 7.76 |
| AG: | 4.65 | T: | 1.188 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

