How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| LM: | 7.76 | AE2: | 0.56 |
| BE: | 0.38 in | G: | 1.94 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LL: | 2.12 in |
| I: | 3.77 in | T: | 1.188 |
| V: | 1.94 in | AJ: | 5.88 |
| AB: | 4.07 | AK: | 4.5 |
| AG: | 4.65 | L: | 5.51 in |
| U: | 0.75 in | AF: | 0.19 |
| AA: | 8.88 | D: | 2.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

