How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| L: | 5.51 in | P: | 1.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.19 | D: | 2.69 |
| I: | 3.77 in | AK: | 4.5 |
| AB: | 4.07 | T: | 1.188 |
| AA: | 8.88 | AJ: | 5.88 |
| LL: | 2.12 in | V: | 1.94 in |
| AE2: | 0.56 | G: | 1.94 |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Output RPM: | 58.3 | Series Code: | OE |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

