How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BE: | 0.38 in |
| P: | 1.88 in | AB: | 4.07 |
| AA: | 8.88 | AJ: | 5.88 |
| L: | 5.51 in | I: | 3.77 in |
| LM: | 7.76 | BD: | 5.88 |
| G: | 1.94 | AG: | 4.65 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | U: | 0.75 in |
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.04 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

