How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| AE2: | 0.56 | D: | 2.69 |
| G: | 1.94 | BF: | 0.41 |
| I: | 3.77 in | AB: | 4.07 |
| V: | 1.94 in | AF: | 0.19 |
| LM: | 7.76 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | U: | 0.75 in |
| LL: | 2.12 in | T: | 1.188 |
| H: | 0.53 in | AJ: | 5.88 |
| P: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.89 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

