How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | U: | 0.75 in |
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AA: | 8.88 |
| AK: | 4.5 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| P: | 1.88 in | G: | 1.94 |
| AJ: | 5.88 | AG: | 4.65 |
| AF: | 0.19 | BE: | 0.38 in |
| D: | 2.69 | T: | 1.188 |
| LL: | 2.12 in | AE2: | 0.56 |
| LM: | 7.76 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 35 | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 50:1 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.847 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

