How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | P: | 1.88 in |
| D: | 2.69 | AG: | 4.65 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | I: | 3.77 in |
| AB: | 4.07 | AF: | 0.19 |
| BD: | 5.88 | LM: | 7.76 |
| LL: | 2.12 in | T: | 1.188 |
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.56 | BF: | 0.41 |
| U: | 0.75 in | AJ: | 5.88 |
| L: | 5.51 in | AA: | 8.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 60:1 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.674 |
| Bore Code: | 19 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

