How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| D: | 2.69 | T: | 1.188 |
| AK: | 4.5 | AA: | 8.88 |
| L: | 5.51 in | H: | 0.53 in |
| AB: | 4.07 | BF: | 0.41 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | U: | 0.75 in |
| LM: | 7.76 | I: | 3.77 in |
| G: | 1.94 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.674 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Ratio: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

