How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.77 in |
| LM: | 7.76 | BF: | 0.41 |
| P: | 1.88 in | AA: | 8.88 |
| H: | 0.53 in | D: | 2.69 |
| V: | 1.94 in | T: | 1.188 |
| AF: | 0.19 | AE2: | 0.56 |
| LL: | 2.12 in | BD: | 5.88 |
| G: | 1.94 | AJ: | 5.88 |
| AG: | 4.65 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| U: | 0.75 in | L: | 5.51 in |
Technical Specifications
| Assembly: | YFC-1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.47 | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

