How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | U: | 0.75 in |
| AJ: | 5.88 | G: | 1.94 |
| T: | 1.188 | H: | 0.53 in |
| AF: | 0.19 | D: | 2.69 |
| BE: | 0.38 in | LM: | 7.76 |
| V: | 1.94 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.07 |
| AG: | 4.65 | AA: | 8.88 |
| I: | 3.77 in | LL: | 2.12 in |
| AK: | 4.5 | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output RPM: | 233 |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

