How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | LL: | 2.12 in |
| T: | 1.188 | BF: | 0.41 |
| AB: | 4.07 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.88 in | I: | 3.77 in |
| AK: | 4.5 | L: | 5.51 in |
| U: | 0.75 in | BE: | 0.38 in |
| AG: | 4.65 | G: | 1.94 |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 8.88 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.455 | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 23YFC | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

