How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | BE: | 0.38 in |
| AK: | 4.5 | AG: | 4.65 |
| AE2: | 0.56 | V: | 1.94 in |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 | I: | 3.77 in |
| LL: | 2.12 in | BF: | 0.41 |
| D: | 2.69 | AF: | 0.19 |
| LM: | 7.76 | U: | 0.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.188 | L: | 5.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

