How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 3.77 in |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 5.88 |
| U: | 0.75 in | P: | 1.88 in |
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | V: | 1.94 in |
| LM: | 7.76 | AE2: | 0.56 |
| AF: | 0.19 | L: | 5.51 in |
| BF: | 0.41 | LL: | 2.12 in |
| T: | 1.188 | AB: | 4.07 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.455 |
| Model Code: | 23YFC | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

