How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.77 in |
| LL: | 2.12 in | P: | 1.88 in |
| BD: | 5.88 | T: | 1.25 |
| D: | 2.69 | U: | 0.75 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AB: | 4.07 | AG: | 4.65 |
| V: | 1.94 in | AA: | 8.88 |
| BF: | 0.41 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | G: | 1.94 |
| LM: | 7.76 | L: | 5.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.08 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

