How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.69 |
| AK: | 4.5 | U: | 0.75 in |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| BF: | 0.41 | LL: | 2.12 in |
| BD: | 5.88 | AB: | 4.07 |
| H: | 0.53 in | T: | 1.25 |
| I: | 3.77 in | AA: | 8.88 |
| BE: | 0.38 in | LM: | 7.76 |
| G: | 1.94 | V: | 1.94 in |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

