How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| H: | 0.53 in | LL: | 2.12 in |
| AK: | 4.5 | AB: | 4.07 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| LM: | 7.76 | V: | 1.94 in |
| I: | 3.77 in | G: | 1.94 |
| U: | 0.75 in | P: | 1.88 in |
| D: | 2.69 | AF: | 0.19 |
| T: | 1.25 | AA: | 8.88 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Bore Code: | 20 |
| Model Code: | 23YFC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

