How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 3.77 in |
| V: | 1.94 in | LM: | 7.76 |
| BE: | 0.38 in | AK: | 4.5 |
| AF: | 0.19 | AE2: | 0.56 |
| L: | 5.51 in | U: | 0.75 in |
| AB: | 4.07 | H: | 0.53 in |
| BF: | 0.41 | G: | 1.94 |
| D: | 2.69 | T: | 1.25 |
| AA: | 8.88 | AJ: | 5.88 |
| BD: | 5.88 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.08 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

