How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE2: | 0.56 |
| I: | 3.77 in | V: | 1.94 in |
| LL: | 2.12 in | AG: | 4.65 |
| U: | 0.75 in | AB: | 4.07 |
| H: | 0.53 in | AF: | 0.19 |
| AJ: | 5.88 | AA: | 8.88 |
| LM: | 7.76 | L: | 5.51 in |
| D: | 2.69 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | BD: | 5.88 |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output RPM: | 17.5 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

