How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| AB: | 4.07 | AE2: | 0.56 |
| T: | 1.25 | L: | 5.51 in |
| G: | 1.94 | BE: | 0.38 in |
| D: | 2.69 | AA: | 8.88 |
| LL: | 2.12 in | LM: | 7.76 |
| AF: | 0.19 | BD: | 5.88 |
| I: | 3.77 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| P: | 1.88 in | BF: | 0.41 |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| Output RPM: | 17.5 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.307 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

