How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| BE: | 0.38 in | T: | 1.25 |
| G: | 1.94 | LL: | 2.12 in |
| AB: | 4.07 | AE2: | 0.56 |
| D: | 2.69 | L: | 5.51 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | BF: | 0.41 |
| AK: | 4.5 | I: | 3.77 in |
| AJ: | 5.88 | V: | 1.94 in |
| U: | 0.75 in | P: | 1.88 in |
| H: | 0.53 in | AA: | 8.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.307 | Ratio: | 100:1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

