How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | H: | 0.53 in |
| I: | 3.77 in | BE: | 0.38 in |
| L: | 5.51 in | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 4.07 |
| G: | 1.94 | P: | 1.88 in |
| U: | 0.75 in | V: | 1.94 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| T: | 1.25 | AA: | 8.88 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.3 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

