How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | I: | 3.77 in |
| H: | 0.53 in | P: | 1.88 in |
| AA: | 8.88 | BF: | 0.41 |
| AB: | 4.07 | D: | 2.69 |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| T: | 1.25 | AK: | 4.5 |
| LM: | 7.76 | AE2: | 0.56 |
| V: | 1.94 in | LL: | 2.12 in |
| L: | 5.51 in | AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.3 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Ratio Range: | 15:1 |
| Output RPM: | 117 | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

