How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AK: | 4.5 |
| T: | 1.25 | BF: | 0.41 |
| U: | 0.75 in | LM: | 7.76 |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | AJ: | 5.88 |
| H: | 0.53 in | G: | 1.94 |
| BD: | 5.88 | P: | 1.88 in |
| L: | 5.51 in | AA: | 8.88 |
| BE: | 0.38 in | I: | 3.77 in |
| AF: | 0.19 | AB: | 4.07 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.83 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

