How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.19 |
| L: | 5.51 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.56 | I: | 3.77 in |
| P: | 1.88 in | BF: | 0.41 |
| AB: | 4.07 | V: | 1.94 in |
| LM: | 7.76 | T: | 1.25 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | D: | 2.69 |
| U: | 0.75 in | G: | 1.94 |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.51 |
| Output RPM: | 70 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Bore Code: | 20 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

