How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LM: | 7.76 |
| AA: | 8.88 | D: | 2.69 |
| AG: | 4.65 | AJ: | 5.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AB: | 4.07 |
| LL: | 2.12 in | T: | 1.25 |
| P: | 1.88 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | V: | 1.94 in |
| U: | 0.75 in | H: | 0.53 in |
| L: | 5.51 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.51 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Ratio: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

