How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | U: | 0.75 in |
| BD: | 5.88 | G: | 1.94 |
| I: | 3.77 in | LL: | 2.12 in |
| BF: | 0.41 | L: | 5.51 in |
| BE: | 0.38 in | AF: | 0.19 |
| AJ: | 5.88 | AG: | 4.65 |
| P: | 1.88 in | H: | 0.53 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AB: | 4.07 |
| LM: | 7.76 | T: | 1.25 |
| V: | 1.94 in | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.32 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

