How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | T: | 1.25 |
| AA: | 8.88 | I: | 3.77 in |
| AG: | 4.65 | BF: | 0.41 |
| LL: | 2.12 in | LM: | 7.76 |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.07 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| H: | 0.53 in | BD: | 5.88 |
| D: | 2.69 | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| U: | 0.75 in | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

