How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| AG: | 4.65 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| D: | 2.69 | AK: | 4.5 |
| AB: | 4.07 | LM: | 7.76 |
| P: | 1.88 in | I: | 3.77 in |
| G: | 1.94 | LL: | 2.12 in |
| L: | 5.51 in | T: | 1.25 |
| AJ: | 5.88 | AA: | 8.88 |
| U: | 0.75 in | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.04 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

