How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| BD: | 5.88 | T: | 1.25 |
| LM: | 7.76 | AG: | 4.65 |
| AK: | 4.5 | L: | 5.51 in |
| BF: | 0.41 | LL: | 2.12 in |
| D: | 2.69 | BE: | 0.38 in |
| AE2: | 0.56 | AF: | 0.19 |
| AA: | 8.88 | I: | 3.77 in |
| P: | 1.88 in | G: | 1.94 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.89 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output RPM: | 350 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

