How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | T: | 1.25 |
| L: | 5.51 in | LM: | 7.76 |
| AE2: | 0.56 | AG: | 4.65 |
| D: | 2.69 | AB: | 4.07 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 1.88 in | AK: | 4.5 |
| AF: | 0.19 | AA: | 8.88 |
| U: | 0.75 in | H: | 0.53 in |
| V: | 1.94 in | I: | 3.77 in |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

