How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | L: | 5.51 in |
| AB: | 4.07 | AE2: | 0.56 |
| G: | 1.94 | AK: | 4.5 |
| AJ: | 5.88 | P: | 1.88 in |
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | V: | 1.94 in |
| BF: | 0.41 | U: | 0.75 in |
| T: | 1.25 | BE: | 0.38 in |
| LL: | 2.12 in | BD: | 5.88 |
| LM: | 7.76 | I: | 3.77 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.847 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Gear Type: | Worm |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

