How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.25 | LL: | 2.12 in |
| U: | 0.75 in | LM: | 7.76 |
| BD: | 5.88 | V: | 1.94 in |
| D: | 2.69 | L: | 5.51 in |
| AF: | 0.19 | AA: | 8.88 |
| AJ: | 5.88 | G: | 1.94 |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 3.77 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output RPM: | 35 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Model Code: | 23YFC |
| Service Factor: | 1 | Bore Code: | 20 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.847 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

