How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | L: | 5.51 in |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 4.07 | D: | 2.69 |
| I: | 3.77 in | G: | 1.94 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | AE2: | 0.56 |
| BE: | 0.38 in | H: | 0.53 in |
| U: | 0.75 in | LL: | 2.12 in |
| LM: | 7.76 | AA: | 8.88 |
| T: | 1.25 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.674 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Series Code: | OE |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

