How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AA: | 8.88 |
| AB: | 4.07 | LL: | 2.12 in |
| BD: | 5.88 | I: | 3.77 in |
| AJ: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | P: | 1.88 in |
| L: | 5.51 in | V: | 1.94 in |
| H: | 0.53 in | LM: | 7.76 |
| T: | 1.25 | D: | 2.69 |
| G: | 1.94 | AK: | 4.5 |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 23YFC |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

