How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.25 |
| BD: | 5.88 | L: | 5.51 in |
| BF: | 0.41 | V: | 1.94 in |
| LM: | 7.76 | U: | 0.75 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | H: | 0.53 in |
| I: | 3.77 in | AE2: | 0.56 |
| G: | 1.94 | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| AA: | 8.88 | P: | 1.88 in |
| BE: | 0.38 in | AB: | 4.07 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Model Code: | 23YFC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

