How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LM: | 7.76 |
| AK: | 4.5 | U: | 0.75 in |
| AG: | 4.65 | H: | 0.53 in |
| AA: | 8.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| P: | 1.88 in | L: | 5.51 in |
| AE2: | 0.56 | LL: | 2.12 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | AB: | 4.07 |
| G: | 1.94 | I: | 3.77 in |
| BD: | 5.88 | V: | 1.94 in |
Technical Specifications
| Model Code: | 23YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Ratio: | 7.5:1 |
| Bore Code: | 20 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 2.375 | Output RPM: | 233 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

