How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.69 |
| LL: | 2.12 in | AJ: | 5.88 |
| U: | 0.75 in | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | AK: | 4.5 |
| AB: | 4.07 | AA: | 8.88 |
| L: | 5.51 in | LM: | 7.76 |
| BE: | 0.38 in | AG: | 4.65 |
| I: | 3.77 in | T: | 1.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | 23YFC | Ratio Range: | 7.5:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

