How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| V: | 1.94 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| U: | 0.75 in | BF: | 0.41 |
| AB: | 4.07 | D: | 2.69 |
| AA: | 8.88 | LL: | 2.12 in |
| BD: | 5.88 | I: | 3.77 in |
| AE2: | 0.56 | T: | 1.25 |
| AF: | 0.19 | H: | 0.53 in |
| BE: | 0.38 in | LM: | 7.76 |
| L: | 5.51 in | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Bore Code: | 20 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

