How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| U: | 0.75 in | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 8.88 | T: | 1.25 |
| AJ: | 5.88 | AB: | 4.07 |
| AE2: | 0.56 | V: | 1.94 in |
| BD: | 5.88 | G: | 1.94 |
| LL: | 2.12 in | D: | 2.69 |
| BE: | 0.38 in | P: | 1.88 in |
| L: | 5.51 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
Technical Specifications
| Model Code: | 23YFC | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

