How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AG: | 4.65 | P: | 1.88 in |
| I: | 3.77 in | LM: | 7.76 |
| D: | 2.69 | L: | 5.51 in |
| U: | 0.75 in | AB: | 4.07 |
| T: | 1.25 | BE: | 0.38 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.19 |
| BF: | 0.41 | AE2: | 0.56 |
| AA: | 8.88 | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.455 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Ratio Range: | 80:1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

