How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 5.51 in |
| I: | 3.77 in | H: | 0.53 in |
| T: | 1.25 | V: | 1.94 in |
| BD: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | U: | 0.75 in |
| AK: | 4.5 | P: | 1.88 in |
| AF: | 0.19 | G: | 1.94 |
| AG: | 4.65 | AJ: | 5.88 |
| AA: | 8.88 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| D: | 2.69 | AB: | 4.07 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.455 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

