How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 9 |
| AF: | 0.19 | P: | 1.88 in |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.25 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| AG: | 4.65 | AB: | 4.07 |
| H: | 0.53 in | L1: | 8.76 in |
| D: | 2.69 | L: | 5.51 in |
| AJ: | 7.25 | G: | 1.94 |
| I: | 3.77 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Series Code: | OE | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

