How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AG: | 4.65 |
| P: | 1.88 in | AB: | 4.07 |
| BE1: | 0.5 in | BF: | 0.53 |
| L1: | 8.76 in | AJ: | 7.25 |
| U: | 0.75 in | AE2: | 0.56 |
| AA: | 8.88 | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | D: | 2.69 |
| AF: | 0.19 | G: | 1.94 |
| H: | 0.53 in | L: | 5.51 in |
| BD: | 9 | I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Model Code: | 23YFC |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output RPM: | 175 | Output Diameter (in): | 1.25 in |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

