How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LL: | 2.12 in |
| H: | 0.53 in | AG: | 4.65 |
| L: | 5.51 in | U: | 0.75 in |
| AA: | 8.88 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| BD: | 9 | D: | 2.69 |
| BF: | 0.53 | P: | 1.88 in |
| BE1: | 0.5 in | L1: | 8.76 in |
| AJ: | 7.25 | V: | 1.94 in |
| AE2: | 0.56 | AF: | 0.19 |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 20 |
| Series Code: | OE | Model Code: | 23YFC |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.307 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

