How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| AB: | 4.07 | V: | 1.94 in |
| H: | 0.53 in | D: | 2.69 |
| AE2: | 0.56 | AF: | 0.19 |
| AK: | 8.5 | G: | 1.94 |
| L: | 5.51 in | U: | 0.75 in |
| P: | 1.88 in | T: | 1.25 |
| BD: | 9 | LL: | 2.12 in |
| AA: | 8.88 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 4.65 |
| I: | 3.77 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

