How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| V: | 1.94 in | AF: | 0.19 |
| BE1: | 0.5 in | L1: | 8.76 in |
| BF: | 0.53 | AB: | 4.07 |
| I: | 3.77 in | AK: | 8.5 |
| P: | 1.88 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.56 |
| G: | 1.94 | AA: | 8.88 |
| LL: | 2.12 in | H: | 0.53 in |
| D: | 2.69 | U: | 0.75 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.3 | Output RPM: | 117 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

