How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AF: | 0.19 |
| BF: | 0.53 | AG: | 4.65 |
| I: | 3.77 in | L1: | 8.76 in |
| L: | 5.51 in | AK: | 8.5 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 7.25 |
| U: | 0.75 in | V: | 1.94 in |
| D: | 2.69 | AA: | 8.88 |
| BD: | 9 | BE1: | 0.5 in |
| AB: | 4.07 | G: | 1.94 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Model Code: | 23YFC | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output RPM: | 87.5 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.83 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

